• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Mechanical Pencil Refill [20 pcs] EA765MF-131

Mechanical Pencil Refill [20 pcs] EA765MF-131

【Product Specifications】
・For EA765ME-131~133 Replacement Core
・Hardness …HB
・Qty. Per Unit …20pcs
・Case Color …Black
・Size…60mm×20pcs
・Weight …4.4g

Part Number
EA765MF-131
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)