Mechanical Pencil EA765ME-71A

Mechanical Pencil EA765ME-71A

【Product Specifications】
・Lead dia.-0.5mm
・Length-145mm
・Soft and elastic grip to fit your fingers
・With Shaka Shaker function to push out the lead from the tip just by shaking the pencil
・With lead lock function to prevent coming out of the lead when the pencil is not used
・Body color…Pink

Part Number
EA765ME-71A
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA765ME-71A in the Mechanical Pencil EA765ME-71A series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA765ME-71A ในชุด Mechanical Pencil EA765ME-71A

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)