• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Red seal Ink EA762AD-5

Red seal Ink EA762AD-5

【Product Specifications】
・Pad area dim.…φ52mm
・Size…72×72×17mm
・Weight…51g
・Material…Body:Recycle ABS resin
・Quick dry type

Part Number
EA762AD-5
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)