Memory Stick PRO Duo Card EA759GM-47A

【Product Specifications】
・Ic Recording Media Equipped With Copyright Protection Functionality “memory Stick PRO Duo"
・Recommended For Long-time High Vision Shooting, Too
・Increased Guaranteed Lowest Writing Speed. Stable Recording Is Available With Devices Recommended For This Media.
・Copyright Protection Technology 「Magic Gate 」Correspondence
・Support For The Latest File Formats, Including 3D Movies, 3D Still Pictures, AVCHD (HD Movie), RAW, MOV, MP4, And JPEG.
・Volume …4GB
・Size …20×31×1.6(H)mm
・Weight …2g

Part Number

Configured Part Number is shown.


Part Number
Part NumberVolume DiscountDays to Ship
4 Day(s) or more


  1. 1

Please check the type/dimensions/specifications of the part EA759GM-47A in the Memory Stick PRO Duo Card EA759GM-47A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)