• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Binocular (Waterproof) EA757AG-39A

Binocular (Waterproof) EA757AG-39A

【Product Specifications】
・Magnification …10 x
・Object Lens Dia. …25mm
・The Actual Sight …5.0°
・Field Of View In 1000m Ahead…87m
・Size …112×116mm
・Pupil Dia. …2.5mm
・Eye Relief …15mm
・Brightness …6.3
・Weight …350g
・Minimum Focus Distance …1.9m
・Accessories …Case 、Strap
・Full Multi-coating Reduces Flare And Ghost And Provides A Clear, Bright View.
・Waterproof Structure Equivalent With Jis Protection Class 6 Which Ensures Safety Even Under Bad Weather.
・Long Eye Relief Which Would Not Easily Make Your Eyes Tired. Available With Your Glasses On.

Part Number
EA757AG-39A
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA757AG-39A in the Binocular (Waterproof) EA757AG-39A series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA757AG-39A ในชุด Binocular (Waterproof) EA757AG-39A

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)