Binocular (Waterproof) EA757AG-31A

Binocular (Waterproof) EA757AG-31A

【Product Specifications】
・Magnification …12 x
・Object Lens Dia. …50mm
・The Actual Sight …4.2°
・1000m Ahead Field Of View …73m
・Size …183(W)×79(D)×178(H)mm
・Pupil Dia. …4.2mm
・Eye Relief …20mm
・Brightness …17.4
・Weight …1,080g
・Minimum Focus Distance …5.5m
・Accessories …Case 、Strap
・Tough Use Endure Solid Magnesium Body And Clear The sight Security Waterproof ・Oilproof Coating 。
・The latest Made In Film Technology by Penetration The rate Rise Coating 、Sharp Seemed Realize 。
・Waterproof Structure Equivalent With Jis Protection Class 6 Which Ensures Safety Even Under Bad Weather.

Part Number
EA757AG-31A
Part NumberVolume DiscountDays to Shipวันจัดส่ง
5 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA757AG-31A in the Binocular (Waterproof) EA757AG-31A series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA757AG-31A ในชุด Binocular (Waterproof) EA757AG-31A