Stand Loupe Light (Led) EA756TS-46

Stand Loupe Light (Led) EA756TS-46

【Product Specifications】
・Light Source …LED Ball 2 pcs
・Magnification …2 x (Small Ball :3.5 x )
・Lens Dia. …90mm(Small Ball 21mm)
・Power Supply …AAA Battery ×3 Pcs (Separately Sold )
・Plastic lens
・Flexible Arm Length …239mm
・Base Size(base・Clip parts)…50x46x85mm
・Clamp Size …untill 35mm
・Arm,Body Material …Zinc Alloy ,ABS resin
・Weight …220g(Except battery )
・LED 2 Light Lighting Up
・Can be used at different magnification.(2x and 3.5x)
・Flexible arm
・Both Stand Type and clip type.

Part Number
EA756TS-46
Part NumberVolume DiscountDays to Shipวันจัดส่ง
3 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA756TS-46 in the Stand Loupe Light (Led) EA756TS-46 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA756TS-46 ในชุด Stand Loupe Light (Led) EA756TS-46

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)