Loupe with Light (LED) EA756TB-5A

Loupe with Light (LED) EA756TB-5A

【Product Specifications】
・Light source-LED bulb
・Power supply-100VAC (50/60Hz)
・Magnification-2 x
・Lens dim.-144×108mm
・Clamp dim.-15 to 60mm
・Arm length-1000mm
・Glass lens
・Weight-approx.2.5kg
・Light intensity continuous adjustment possibility(within 100 to 50%)

Part Number
EA756TB-5A
Part NumberVolume DiscountDays to Shipวันจัดส่ง
6 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA756TB-5A in the Loupe with Light (LED) EA756TB-5A series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA756TB-5A ในชุด Loupe with Light (LED) EA756TB-5A

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)