• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Magnifying Viewer with Lighting EA756TB-3A

Magnifying Viewer with Lighting EA756TB-3A

【Product Specifications】
・Magnification-10x
・Lens dia.-85mm
・Light source-LED bulb
・Power supply-AC100V
・Clamp size-15 to 60mm
・Arm Length-1000mm
・Weight-3.1kg(not include lens)
・Free arm, clamp mounting type
・It is free-moving type. It can be used for various applications such as inspection, design and engineering work.
・Reduced power consumption to about 65% of the conventional.

Part Number
EA756TB-3A
Part NumberVolume DiscountDays to Shipวันจัดส่ง
5 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA756TB-3A in the Magnifying Viewer with Lighting EA756TB-3A series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA756TB-3A ในชุด Magnifying Viewer with Lighting EA756TB-3A

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)