Digital Thermometer EA722CA-51
  • On Sale Till 30/06/2018

Digital Thermometer EA722CA-51

Standard Unit Price:
- Special Price
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Measuring range--50 to 150 Celsius degrees
・Resolution- 0.1 Celsius degrees
・Measuring precision-±1 Celsius degrees
・With scale of Max. and Min. temperature
・Probe size-Dia.3.5x127mm
・Power supply-SR48 button battery x 1 pc(included)
・For checking after replacement of refrigerant by attaching it to the air outlet of an air conditioner or car air conditioner.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more

Special Price

Part Number : EA722CA-51
Days to Ship 4 Day(s) or more
Standard Unit Price
Special Price

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)