• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Square With Stand [2nd Class] EA719AJ-14

Square With Stand [2nd Class] EA719AJ-14

【Product Specifications】
・For general work. Strict accuracy cannot be retained.
・Perpendicularity-[±20 + L/10]μm
・Material-Mild steel
・Interior and exterior angle measurement surfaces are lapping fishing and the side surfaces are polishing finishing
・Dim. (mm)…125 x 80

Part Number
EA719AJ-14
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA719AJ-14 in the Square With Stand [2nd Class] EA719AJ-14 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA719AJ-14 ในชุด Square With Stand [2nd Class] EA719AJ-14

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)