• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Test Lead Bar EA707NA-16

Test Lead Bar EA707NA-16

【Product Specifications】
・Convertible into thin pin by being joined with test lead tip
・The end pin is exchangeable between 2mm dia. and thinner one (0.7mm dia.).
・Length-330mm
・Pin edge length-15mm
・The range of current measurement with a dia. 0.7mm pin is 1A orless.
・Applicable pin dia.-2mm

Part Number
EA707NA-16
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA707NA-16 in the Test Lead Bar EA707NA-16 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA707NA-16 ในชุด Test Lead Bar EA707NA-16

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)