• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 13:00 21/1/2018 to 4:00 22/1/2018. We apologize for the inconvenience.

High voltage hot-line proximity alarm unit 50Hz EA707DW-3

High voltage hot-line proximity alarm unit 50Hz EA707DW-3

【Product Specifications】
・Alarms any access to the high-voltage recharging section.
・Rated voltage-6600V
・Warning start distance-6.6kV(ground voltage3.8kV):110cm(standard state)
・Sound volume-up-to 65dB
・Power supply-CR2025 or CR2032 battery x1 pc (included)
・Size-52(W)x16(D)x40(H)mm
・Drip-proof
・Frequency-50Hz

Part Number

Configured Part Number is shown.

EA707DW-3

Part Number
EA707DW-3
Part NumberVolume DiscountDays to Ship
6 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA707DW-3 in the High voltage hot-line proximity alarm unit 50Hz EA707DW-3 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)