• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 to 22:30 25/2/2018. We apologize for the inconvenience.

Pocket Digital Tester EA707BB-3C

Pocket Digital Tester EA707BB-3C

【Product Specifications】
・(Electrical performance)
・AC voltage-range:2, 20, 200, 600V, resolution:1, 10, 100mV, 1V, accuracy:±(2.0%rdg+8dgt)
・DC voltage- Range: 200 mV, 2, 20, 200, 600 V, Resolution: 0.1, 1, 10, 100 mV, 1 V, Accuracy: ± (1.3% rdg + 5 dgt)/200 mV range,± (1.3% rdg + 3 dgt)/2 to 600 V range
・Resistance- Range: 200 Ω, 2 k, 20 k, 200 kΩ, 2 M, 20 MΩ, Resolution: 0.1, 1, 10, 100 Ω, 1 k, 10 kΩ, Accuracy: ± (2.0% rdg + 4 dgt)/200 Ω to 2 MΩ range, ±(5.0% rdg + 4 dgt)/20 MΩ range (general specifications)
・Display-3.5 digit LCD Max.2000 count
・Range switching-Auto-range
・Polarity display-only "-" display
・Sampling-3 times/s
・Operating temperature・humidity-0 to +40 Celsius degrees, 75%RH or less(no dew condensation)
・Storage temperature・humidity--10 to +50 Celsius degrees, 75%RH or less(no dew condensation)
・Power supply-CR-2032(3V)battery x 1pc(included)
・Size-56(W)x9(D)x112(H)mm
・Weight-About 70g
・Accessories-Manual, Notebook case
・Calibration-Possible
・LED andbuzzer are activated for indication at conduction check.
・Easy to carry because the case is a thin pocketbook type.
・With diode check, data hold, and auto OFF.
・Large liquid crystal display
・Dial is Japanese.

Part Number

Configured Part Number is shown.

EA707BB-3C

Part Number
EA707BB-3C
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA707BB-3C in the Pocket Digital Tester EA707BB-3C series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)