• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Weeding Hoe EA650BG-1

Weeding Hoe EA650BG-1

【Product Specifications】
・Material--1, -2: stainless steel (quenched)-5B: special cutlery steel (forged hardened)-6: special steel (quenched)
・Tip dim.(mm)…125
・Length(mm)…1125
・Weight…460g

Part Number
EA650BG-1
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)