• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Scoop Shovel For Ditch Cleaning EA650BD-61

Scoop Shovel For Ditch Cleaning EA650BD-61

【Product Specifications】
・Material …Tip Section :SteelGrip :Wood
・Weight …440g
・Full length …625mm
・Tip Dim. …130×185mm

Part Number
EA650BD-61
Part NumberVolume DiscountDays to Shipวันจัดส่ง
3 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)