• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 to 22:30 25/2/2018. We apologize for the inconvenience.

[Stainless Steel] Bow Shackle EA638FA-20A

[Stainless Steel] Bow Shackle EA638FA-20A

【Product Specifications】
・Material-Stainless steel (SUS316)
・Size-D_1:19.1mm、D_2:18.8mm、B:38.1mm、L:84.8mm
・Load-1800kg

Part Number

Configured Part Number is shown.

EA638FA-20A

Part Number
EA638FA-20A
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638FA-20A in the [Stainless Steel] Bow Shackle EA638FA-20A series.

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)