Pull-Down Clamp (2 pcs) EA637HA-18【2 Pieces Per Package】

Pull-Down Clamp (2 pcs) EA637HA-18
  • On Sale Till 30/06/2018

【Product Specifications】
・Material-Quenched steel
・T slot…18
・Screw…M16
・B…50
・C…4
・H…25
・L1…100

Part Number

Configured Part Number is shown.

EA637HA-18

Part Number
EA637HA-18
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637HA-18 in the Pull-Down Clamp (2 pcs) EA637HA-18 series.

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)