(1/4") Flexible Socket EA618AK-7
  • On Sale Till 30/06/2018

(1/4") Flexible Socket EA618AK-7

Standard Unit Price:
- Special Price
Days to Ship :
6 Day(s) or more

【Product Specifications】
・Square drive-1/4
・Size(mm)…7
・OD…10.5
・Length…33

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more

Special Price

Part Number : EA618AK-7
Days to Ship 6 Day(s) or more
Standard Unit Price
Special Price

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)