• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Wedge EA575-45【2 Pieces Per Package】

Wedge EA575-45

【Product Specifications】
・Material-Iron
・Enlarge the handle hole of hammer or farm tools when attaching a handle.
・Width…20
・Length…40
・Thickness…5
・Qty…2

Part Number
EA575-45
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่ง

2 Pieces Per Package

4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)