Meter Wrench EA546JB-1
  • On Sale Till 30/06/2018

Meter Wrench EA546JB-1

Standard Unit Price:
- Special Price
Days to Ship :
6 Day(s) or more

【Product Specifications】
・Exclusive wrench for water meter unit
・Material- steel(S55C)
・This single wrench can be used for meter union nuts with two different sizes.
・With finger hook to make it easy to change dim.
・The spoon shape at the tip of shaft can be used for opening the lid of a water meter and sludge scraping.
・Length-300mm
・Range of use-Nominal13・20

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more

Special Price

Part Number : EA546JB-1
Days to Ship 6 Day(s) or more
Standard Unit Price
Special Price

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)