• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Tailor Shears EA540AP-4

Tailor Shears EA540AP-4

【Product Specifications】
・Size …Full length :About 260 x 82 x 21mmBlade Length :About 112mm
・Weight …About 245g
・Material …Blade :High Grade Cutlery Steel (Yasugi Special Steel Aokami)Grip :white heart malleable cast iron
・The finest item finished with the latest technology with the highest grade steel (Yasugi Special Steel Aokami No.1) and soft iron composite material.
・It is high-quality professional scissors. Even when you use it as a hobby, there is a difference in the finish of the work.
・Misuzuscissors recommends confidently."

Part Number
EA540AP-4
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)