Long Nose Pliers EA537AD-3
  • On Sale Till 30/06/2018

Long Nose Pliers EA537AD-3

Standard Unit Price:
- Special Price
Days to Ship :
6 Day(s) or more

【Product Specifications】
・Overall length-190mm
・Special quench hardening
・Overall polish finish
・Not equipped with a cutter.
・Fine tip is suitable for narrow places.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more

Special Price

Part Number : EA537AD-3
Days to Ship 6 Day(s) or more
Standard Unit Price
Special Price

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)