Fret Saw Blade (for Metal) EA522VC-6【12 Pieces Per Package】

Fret Saw Blade (for Metal) EA522VC-6

【Product Specifications】
・For Metal
・Length-130mm
・Section (mm)…0.58 x 0.28
・Teeth/cm…20.5

Part Number

Configured Part Number is shown.

EA522VC-6

Part Number
EA522VC-6
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

12 Pieces Per Package

Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA522VC-6 in the Fret Saw Blade (for Metal) EA522VC-6 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)