• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 13:00 21/1/2018 to 4:00 22/1/2018. We apologize for the inconvenience.

Diamond Grinding Stone EA522G-45

Diamond Grinding Stone EA522G-45

【Product Specifications】
・Dim.-210 x 75 x 16mm
・With a wooden base
・Diamond layer-1mm
・Application-Finishing grinding of ceramics, cemented carbide, stainless steel, steel, glass, etc.
・Grits…#6,000

Part Number

Configured Part Number is shown.

EA522G-45

Part Number
EA522G-45
Part NumberVolume DiscountDays to Ship
6 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA522G-45 in the Diamond Grinding Stone EA522G-45 series.

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)