• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Parts Tray EA508SB-211F

Parts Tray EA508SB-211F

【Product Specifications】
・Material-Stainless steel
・Containers with the same width and height can be stacked.
・Volume(L)-3.1
・OD. size(mm)-176 x 288 x 84(H)
・Set of tray and lid

Part Number
EA508SB-211F
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)