Brass Plate EA441VB-31

【Product Specifications】
・Material-Brass
・Dim. (L x W x T) mm…300 x 300 x 3

Part Number

Configured Part Number is shown.

EA441VB-31

Part Number
EA441VB-31
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA441VB-31 in the Brass Plate EA441VB-31 series.

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)