Aluminum Composite Plate EA440HA-2

Aluminum Composite Plate EA440HA-2

【Product Specifications】
・Sandwich structure of aluminum, polyethylene resin, and then aluminum
・Excellent workability, lightweight property, durability, heat resistance, and silencing property
・Thickness-3mm
・Dim. (mm)…200 x 300
・Color…Ivory
・Both sidespainted

Part Number

Configured Part Number is shown.

EA440HA-2

Part Number
EA440HA-2
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA440HA-2 in the Aluminum Composite Plate EA440HA-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)