Block Sander EA366EH-6【4 Pieces Per Package】

Block Sander EA366EH-6

【Product Specifications】
・Size-100x68x27mm
・Material-Base:Polyurethane, Adhesive:Silicon carbide
・Hard to be clogged, and washable with water
・For grinding of wood, rust removal of metal, removal of paint and varnish, polishing of base material after filling of pate,etc.
・Description-Eye roughness
・Grits-#60

Part Number
EA366EH-6
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่ง

4 Pieces Per Package

4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA366EH-6 in the Block Sander EA366EH-6 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA366EH-6 ในชุด Block Sander EA366EH-6

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)