• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Joint Sheet for High Temperature EA351NB-1.5 (Part Numbers)

Joint Sheet for High Temperature EA351NB-1.5

【Product Specifications】
・Material-Graphite, aramid fiber, NBR rubber
・Service temperature: -200 to 199℃
・Flange, valve, and equipment gaskets of various pipes
・Thickness…1.5
・Length x Width…635 x 635

Part Number
EA351NB-1.5
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)