• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Scroll gasket EA351EE-15

Scroll gasket EA351EE-15

【Product Specifications】
・Max temperature-450℃
・Less degradation of filler material is at high temperature, and excellent sealing property for a long term even under high temperature/pressure conditions.
・Excellent sealing property under severe conditions of pressurechanges and thermal excursion.
・In piping flange, pressure vessel, heat exchanger, valve bonnet, etc. in various industries, especially suitable for low temperature gaskets for high temperature and high pressure steam, LNG, etc.
・JIS10K
・Inner, outer wheel materials-SUS304
・Size standard…15A

Part Number
EA351EE-15
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)