• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

PTFE wrapping flange gasket EA351CP-80

PTFE wrapping flange gasket EA351CP-80

【Product Specifications】
・Inner flange packing
・For JIS pipe flange
・Thickness-2.8mm
・JIS10K
・Category temperature range: -30 to 150℃
・As inner diameter and seal surface are entirely covered by PTFE membrane. the fluid is not polluted. Also, as excellent in chemical and solvent resistance, widely used in fine chemical, petrochemistry, medical, food, and general industries.
・Nominal dia.…80A

Part Number
EA351CP-80
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)