• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Inner flange packing EA351CL-25

Inner flange packing EA351CL-25

【Product Specifications】
・Inner flange packing
・For JIS pipe flange
・JIS10K
・Category temperature range: -100 to 183℃
・Blend inorganic and aramid fibers with inorganic filler and oil-proof synthetic rubber as binder, non-asbestos type gasket.
・Nominal dia.…25A
・Thickness…1.5mm

Part Number
EA351CL-25
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)