• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Sheet Gasket EA351BS-3

Sheet Gasket EA351BS-3

【Product Specifications】
・Standard pressure of clamping side-For middle side pressure:80 to 160kg/cm2, for high side pressure:160 to 250kg/cm2
・Usage temperature range-for middle side pressure:-40 to 150℃, for high side pressure:-40 to 180℃
・Adaptation fluid-Oil, warmwater, acid, alkali, gasoline, solvent
・Special viscous material is impregnated into the long and strong fibrous material.
・If you tighten and pressurize it as inserted between two joint surfaces, viscous substance oozes out on the surfaces to fill any gap on the uneven surfaces.
・Size-1m x 1m
・Thickness-0.3mm
・Liquid gasket impregnated special paper

Part Number
EA351BS-3
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)