• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Ground packing EA351BM-3

Ground packing EA351BM-3

【Product Specifications】
・Number of rolls-3m/roll
・Material- MACFOIL base material (expanded graphite・Metal wire reinforcement・Yarn assortment), Heat resistance special impregnation processing
・Pressure resistance-43.1MPa (Class 2500)
・Applicable fluid-Water, oil,steam, heat transfer oil, solvent, gas, LNG
・Service temperature range--200 to 600℃
・Excellent heat resistance chemical resistance pressure resistance and sealing .
・The correspondence that is a wide range is possible.
・Dim.-3x 3mm

Part Number
EA351BM-3
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)