[PTFE] Impregnated Teflon Fiber Packing EA351BH-3

[PTFE] Impregnated Teflon Fiber Packing EA351BH-3

【Product Specifications】
・Roll length-3m/roll
・For alkaline solvent, chemical rotary pump, back and forth pump, valve, flange, chemical pump
・Performance-180 to 260℃, 5m/sec
・Dim.…6.4 x 6.4mm

Part Number
EA351BH-3
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA351BH-3 in the [PTFE] Impregnated Teflon Fiber Packing EA351BH-3 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA351BH-3 ในชุด [PTFE] Impregnated Teflon Fiber Packing EA351BH-3

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)