• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

[PTFE] Impregnated Teflon Fiber Packing EA351BH-2

[PTFE] Impregnated Teflon Fiber Packing EA351BH-2

【Product Specifications】
・Roll length-3m/roll
・For alkaline solvent, chemical rotary pump, back and forth pump, valve, flange, chemical pump
・Performance-180 to 260℃, 5m/sec
・Dim.…4.8 x 4.8mm

Part Number
EA351BH-2
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)