• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Soldering Iron with Controller [with Temperature Indicator] EA304AF

Soldering Iron with Controller [with Temperature Indicator] EA304AF

【Product Specifications】
・Power supply-AC100V (50/60Hz)
・Power consumption-75W
・Setting temperature-200 to 450℃
・Weight-1.2kg
・Dim.-80(W) x 131(D) x 130(H)mm
・Applicable to lead-free solder
・Excellent heat recovery performance
・Iron tip is sold separately. (Select from EA304AG-1 to -38.)

Part Number
EA304AF
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA304AF in the Soldering Iron with Controller [with Temperature Indicator] EA304AF series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA304AF ในชุด Soldering Iron with Controller [with Temperature Indicator] EA304AF

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)