• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Sprinkler Hose EA124LV-51

Sprinkler Hose EA124LV-51

【Product Specifications】
・Material-Polyester fiber, Polyurethane, Brass
・Maximum operating pressure-1.3MPa
・Female joint of 25 in nominal diameter: without rubber ring
・for EA124LV hose.
・Nominal dia.-25
・Dia.-29mm

Part Number
EA124LV-51
Part NumberVolume DiscountDays to Shipวันจัดส่ง
5 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)