Sprinkling Hose Reel EA124KC-3

Sprinkling Hose Reel EA124KC-3

【Product Specifications】
・Hose length…30m
・Dim.…400 x 432 x 400mm
・Super pressure resistance
・Hose…ID:15mm, OD:20mm
・Sprinkling pattern…6 types(Fog, diffusion, straight, watering can, shower, stop)
・Material…PP, PVC, etc.
・Maximum working pressure…0.7MPa and less
・Weight…6.67kg
・Adaptation faucet OD…φ15mm
・The replacement nozzle…EA124KC-1

Part Number

Configured Part Number is shown.

EA124KC-3

Part Number
EA124KC-3
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA124KC-3 in the Sprinkling Hose Reel EA124KC-3 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)