• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Sprinkling Hose Reel EA124KA-2A

Sprinkling Hose Reel EA124KA-2A

【Product Specifications】
・Sprinkling pattern-6 types
・Hose dim.-ID: 12mm, OD: 16mm
・Applicable cock OD-14 to 18mm
・Material-PP, ABS, PVC
・Amount of water is adjustable with lever.
・Twist-resistant cap prevents hose's twist.
・Maximum working pressure-0.8MPaHose length…50m
・Dim. (mm)…510 x 465 x 465
・Weight…8.7kg

Part Number
EA124KA-2A
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)