• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Hose Reel EA124HE-1

Hose Reel EA124HE-1

【Product Specifications】
・Assembled by customer
・Applicable hose-ID: 15mm x 50 to 60m, ID18mm x 40 to 50m (for hose of ID 18mm, use the included attachment.)
・Weight--1: 5.1kg, -2: 7.8kg
・Material-Steel
・Dim.-500 x 410 x 450mm

Part Number
EA124HE-1
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)