• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Sprinkling Hose Reel EA124HB-2 (Part Numbers)

Sprinkling Hose Reel EA124HB-2

【Product Specifications】
・Hose length-21m
・Weight-5.1kg
・Sprinkling pattern-3 types
・The guide rolls over horizontally to make it easy to draw and wind hose without getting your hands dirty.
・Stainless steel
・Cold and pressure resistant algae-proof hose
・Hose-ID: 12mm, OD: 17mm
・Maximum working pressure-0.4MPa

Part Number
EA124HB-2
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)