Air Brush Kit EA121DF

Air Brush Kit EA121DF

【Product Specifications】
・Operating pressure-0.1 to 0.2MPa
・Discharge airflow-11.3 to 22.7L/min
・Cup capacity-5ml and 10ml
・Body length-148.5mm
・Nozzle dia.-0.2mm
・Step plug dia.-7mm

Part Number

Configured Part Number is shown.

EA121DF

Part Number
EA121DF
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA121DF in the Air Brush Kit EA121DF series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)