Air Brush Kit EA121DB

Air Brush Kit EA121DB

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Body length-140mm
・Cup capacity-9ml
・Nozzle dia.-0.3mm
・Case dim.-325 (L) x 240 (W)mm
・Double action
・Operating pressure-0.1 to 0.22MPa

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : EA121DB
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)