• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Spray Bottle EA115X-22

Spray Bottle EA115X-22

【Product Specifications】
・Volume-1L
・Tank size-φ118x152(H)mm
・Material of tank-Polyethylene
・2ml of water is sprayed by a single gripping operation.
・Permits easy spraying in any direction.
・Nozzle description-short
・Weight-187g

Part Number
EA115X-22
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)