• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Hand Spray (Backpack Type) EA115MM-12

Hand Spray (Backpack Type) EA115MM-12

【Product Specifications】
・Pressure feed spray
・Polyethylene tanks
・Tank capacity-15.1L
・Size-360x200x570(H)mm
・Hose length-1200mm
・Nozzle length-580mm
・Cap Opening-102mm
・Weight-3.9kg
・Spray and injection switching type
・Because of leakage prevention structure, chemicals inside the tank is not spilled.
・Three -step filtering with removable filter in tank.
・Pump handle installable on either right or left side

Part Number
EA115MM-12
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)