Nylon Bamboo Brush (5 Pcs) EA109DH-23【5 Pieces Per Package】

Nylon Bamboo Brush (5 Pcs) EA109DH-23

【Product Specifications】
・Full length-295mm
・Brush material-Nylon
・Wire length-15mm
・Brush dim.-10 x 60mm
・Lines…4 lines
・Handle…Curved

Part Number

Configured Part Number is shown.

EA109DH-23

Part Number
EA109DH-23
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

5 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA109DH-23 in the Nylon Bamboo Brush (5 Pcs) EA109DH-23 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)