Forestry Certified Paper Envelopes, 70 g 120 x 235 mm with Border 1,000 Sheets【1,000 Pieces Per Package】

Forestry Certified Paper Envelopes, 70 g 120 x 235 mm with Border 1,000 Sheets

[Product Specifications]
· Standard: Long 3 / with Zip Code Frame
· Size: height 235 X width 120 mm
· Paper thickness: 70 g/m²
· Material: FSC Craft Paper (40% Recycled Paper)
· Specifications: Side Glued
· Quantity: 1000 sheets
· JAN Code etc.: 4972924005811

Part Number
00581
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งAmount Of Content

1,000 Pieces Per Package

4 Day(s) or more Includes 1000 sheets

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Envelope Amount Of Content Includes 1000 sheets

Please check the type/dimensions/specifications of the part 00581 in the Forestry Certified Paper Envelopes, 70 g 120 x 235 mm with Border 1,000 Sheets series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 00581 ในชุด Forestry Certified Paper Envelopes, 70 g 120 x 235 mm with Border 1,000 Sheets