• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

BIO Top Color Paper A4 100 Sheets 80 g/m² Lemon【100 Pieces Per Package】

BIO Top Color Paper A4 100 Sheets 80 g/m² Lemon

[Features]
High-quality color paper that can be used for double-sided printing.
Color paper made using Bio Top Color chlorine-free bleached pulp.
High-quality neutral paper (ISO9706 certified) that boasts high preservation property and light resistance.

[Product Specifications]
· GSM Weight: 80 g/m²
· Duodecimo Conversion: 68.8 kg
· Paper thickness: 0.103 mm
· Supported Printer: Heat Transfer, Black-and-White Laser, Color Laser, Inkjet
· Quantity: 100 sheets
· Main Body Color: Lemon
· JAN Code etc.: 4944257011272

(i)Caution

  • ISO9706: One of the ISO9000 series quality control standards.
Part Number
BT127
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งAmount Of Content

100 Pieces Per Package

4 Day(s) or more Includes 100 sheets

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Copy Paper (Colored Paper) Amount Of Content Includes 100 sheets

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)